简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Products
Library
Company
Contact Us
Site Map
High-Current Modules  
 
 
Skip Navigation LinksHome > Products > Robotic Tool Changers > Modules and Accessories > Modules > High-Current Modules


Click on any of the table headers to sort by the data in that column.
ModuleTypeDescription# ContactsElec. Rating
PA16 Primary Current Modules
(3) Contacts, #2 wire, 200 Amp, 600V Rating Primary Current Module
3
200 Amp/600V @ 100% Duty Cycle
PA2 Primary Current Modules
(3) Contacts, #2 wire, 200 Amp, 600V Rating Primary Current Module
3
200 Amp/600V @ 100% Duty Cycle
PA21 High-Current Modules
High Current Current Module with (3) Contacts, 200 Amp
3
PA21-M/PA21-T - 200 Amp/600V @ 100% Duty Cycle
All modules with RobiFix connectors - 150 Amps/600V @ 100% Duty Cycle (Limited by connector)
PA22 High-Current Modules
High Current Module with (3) 200 Amp Contacts, Direct Robifix Connection
3
PA22 Master Module has a 180A/800V rating, which is limited by the RobiFix connector (rated at 150A/600V).
PB2 Primary Current Modules
(2) Contacts, #2 wire, 200 Amp, 600V Rating Primary Current Module
2
200 Amp/600V max. @ 100% Duty Cycle
PB4 Primary Current Modules
Primary Current Module, (1) contacts, #2 wire, 200A rating
1
200 Amp/600V max. @ 100% Duty Cycle
PC2 Primary Current Modules
(5) Contacts, #2 wire, 200 Amp, 600V Rating Primary Current Module
5
200 Amp/600V max. @ 100% Duty Cycle
PC5 Power Modules
Power Module, 150 Amp, 5-Contact, #4 Contact Bases
5
150 Amp
PG0 High-Current Modules
1 contact, 600 Amps (not to exceed 800 Volts) module (Adapter plate needed)
1
600 Amp/800V max. @ 100% Duty Cycle
PG1 High-Current Modules
High Current Module with Single Contact, #2 Wire, 200 Amp
1
200 Amp/600V max. @ 100% Duty Cycle
PG3 High-Current Modules
High Current Module with Ring Terminal Bases, Single Contact, 200 Amp
1
200 Amp/600V max. @ 100% Duty Cycle
PH3 Primary Current Modules
Power Module, (3) 600A, 800V Contacts, #2 to #4/0 Cable
600 Amp/800V @ 100% Duty Cycle

Previous Product Versions:
PA5

Custom Application Tool Changer Models and Modules



Skip Navigation Links.